Communications

Communications

Real-time communications is vital part of any successful defense program. From the soldiers in the field to the decision makers in the command and control centers, the flow of secure real-time and accurate information helps shape the outcome of any campaign. This network of advanced wireless communications is a labyrinth of complex signal processing technologies all working in harmony to produce a reliable global communications network delivering information at the touch of a button. ADI has the RF system level knowledge and extensive RF product portfolio to deliver the solutions needed for such an important part of national security.

Richardson

Receive Architectures

Transmit Architectures

Circuits From the Lab

New and Featured Products

Integrated Transmitters (Tx/Rx) Mixers/Multipliers Detectors ADCs
  • AD9864:IF Digitizing Subsystem
  • AD9649:14-Bit, 20/40/65/80 MSPS, 1.8 V Analog-to-Digital Converter
  • AD9265:16-Bit, 125 MSPS/105 MSPS/80 MSPS, 1.8 V Analog-to-Digital Converter
  • All ADCs
More....
Send Feedback X

Send Feedback

Close