myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print
|
Close this window
Aerospace and Defense - Communications
New and Featured Products
Integrated Transmitters (Tx/Rx)
ADRF6850:
100 MHz to 1000 MHz Integrated Broadband Receiver
All Integrated Transceivers, Transmitters and Receivers
Mixers/Multipliers
ADL5350:
LF to 4 GHz High Linearity Y-Mixer
ADL5801:
High IP3, 10 MHz to 6 GHz, Active Mixer
All Mixers/Multipliers
Detectors
ADL5502:
450 MHz to 6000 MHz Crest Factor Detector
All Detectors
ADCs
AD9864:
IF Digitizing Subsystem
AD9649:
14-Bit, 20/40/65/80 MSPS, 1.8 V Analog-to-Digital Converter
AD9265:
16-Bit, 125 MSPS/105 MSPS/80 MSPS, 1.8 V Analog-to-Digital Converter
All ADCs
MEMS
ADMP401:
Omnidirectional Microphone with Bottom Port and Analog Output
All MEMS Microphones
Audio CODECS
ADAU1361:
Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
All Audio CODECS
Power Management
ADP150:
Ultralow Noise, 150 mA CMOS Linear Regulator
All Power Management
PLLs
ADF4150HV:
High Voltage Fractional-N / Integer-N PLL Synthesizer
All Clock and Timing