myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Aerospace and Defense - Space

New and Featured Products

  • ADF4108S: Aerospace PLL Frequency Synthesizer
  • ADL5501S: Aerospace 50 MHz TO 6 GHz TruPwrâ„¢ Detector
  • AD8367S: Aerospace 500 MHz, 45 dB Linear-in-dB Variable Gain Amplifier
  • ADL5513: Aerospace 1 MHz to 4 GHz, 80 dB Logarithmic Detector/Controller
  • AD8306S: Aerospace 5 - 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier
  • AD9254S: Aerospace 14-Bit 150 MSPS, 1.8V Analog-to-Digital Converter
  • AD8182S: Aerospace Dual 2:1 Buffered, 750 MHz, 3.8 mA, 10 ns Switching Multiplexer
  • AD652S: Aerospace Monolithic Synchronous Voltage-to-Frequency Converter
  • AD8671S: Aerospace Single Precision Very Low Noise, Low Input Bias Current, Operational Amplifier
  • AD8212S: Aerospace High Voltage Current Shunt Monitor
  • AD8351S: Aerospace Low Distortion Fully Differential RF / IF Amplifier
  • AD8629S: Aerospace Zero Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
  • AD8346S: Aerospace 2.5 GHZ Direct Conversion Quadratrue Modulator