Motor Control

DAC

AD9122: Dual, 16-Bit, 1200 MSPS, TxDAC+® Digital-to-Analog Converter
AD9148: Quad 16-Bit,1GSPS DAC TxDAC+® Digital-to-Analog Converter
AD9739: 14-Bit, 2500 MSPS, RF Digital-to-Analog Converter
All High Speed DACS (>12 bits, 50 MSPS)

AMP

AD8021: Low Noise, High Speed Amplifier for 16-Bit Systems
ADL5531: 20 MHz to 500 MHz IF Gain Block
ADL5534: 20 MHz to 500 MHz IF Amplifier
ADL5535: 20 MHz to 1.0 GHz IF Gain Block
All High Speed Amplifiers (BW >50 MHz, Slew Rate >500V\µs)
All High Speed VGAs (BW >50 MHz)
All RF/IF Amplifiers

RF/IF Amp

ADL5541: 50 MHz to 6 GHz RF/IF Gain Block, Gain of 15 dB
ADL5542: 50 MHz to 6 GHz RF/IF Gain Block, Fixed Gain of 20 dB
ADL5601: 50 MHz to 4.0 GHz RF/IF Gain Block
ADL5602: 50 MHz to 4.0 GHz RF/IF Gain Block
All RF/IF Amplifiers

RF/IF Amp

ADL5541: 50 MHz to 6 GHz RF/IF Gain Block, Gain of 15 dB
ADL5542: 50 MHz to 6 GHz RF/IF Gain Block, Fixed Gain of 20 dB
ADL5601: 50 MHz to 4.0 GHz RF/IF Gain Block
ADL5602: 50 MHz to 4.0 GHz RF/IF Gain Block
All RF/IF Amplifiers

RF/IF Amp

ADL5320: 400 MHz to 2700 MHz RF Driver Amplifier
ADL5321: 2.3 GHz to 4.0 GHz RF Driver Amplifier
ADL5604: 700 MHz to 2700 MHz 1 W RF Driver Amplifier All RF/IF Amplifiers

TX Mixer

ADL5801: High IP3, 10 MHz to 6 GHz, Active Mixer
ADL5802: Dual Channel High IP3 100 MHz – 6 GHz Active Mixer
ADRF6655: Broadband Up/Downconverting Mixer with Integrated Fractional-N PLL and VCO
All TX Mixers

TX Mixer

ADL5801: High IP3, 10 MHz to 6 GHz, Active Mixer
ADL5802: Dual Channel High IP3 100 MHz – 6 GHz Active Mixer
ADRF6655: Broadband Up/Downconverting Mixer with Integrated Fractional-N PLL and VCO
All TX Mixers

Log Amps Detectors

AD8317: 1 MHz to 10 GHz, 50 dB Log Detector/Controller
AD8319: 1 MHz to 10 GHz, 40 dB Log Detector/Controller
ADL5519: 1 MHz to 10 GHz, 62 dB Dual Log Detector/Controller
All LOG Amp Detectors

Video Processing

Analog/HDMI/DVI Interfaces
Video Amps/Buffers/Filters
Video Encoders

LNA

ADL5521: 400 MHz to 4000 MHz Low Noise Amplifier
ADL5523: 400 MHz to 4000 MHz Low Noise Amplifier
All Low Noise Amplifiers

RX Mixer

ADL5353: 2200 MHz to 2700 MHz Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun
ADL5365: 1200 MHz to 2500 MHz Balanced Mixer, LO Buffer and RF Balun
ADRF6602: 1550 MHz to 2150 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
All RX Mixers

RX Mixer

ADL5353: 2200 MHz to 2700 MHz Balanced Mixer, LO Buffer, IF Amplifier, and RF Balun
ADL5365: 1200 MHz to 2500 MHz Balanced Mixer, LO Buffer and RF Balun
ADRF6602: 1550 MHz to 2150 MHz Rx Mixer with Integrated Fractional-N PLL and VCO
All RX Mixers

ADC

AD9650: 16-bit, 25 MSPS/65 MSPS/80 MSPS/105 MSPS Analog-to-Digital Converter
AD9265: 16-Bit, 125 MSPS/105 MSPS/80 MSPS, 1.8 V Analog-to-Digital Converter
AD9461: 16-Bit, 130 MSPS A/D Converter
AD9467: 16-Bit, 200 MSPS/250 MSPS Analog-to-Digital Converter
All 14 Bit High Speed ADCs (>75 MSPS)
All 16 Bit High Speed ADCs (>75 MSPS)

ADC Drivers

ADL5561: 2.9 GHz Ultralow Distortion RF/IF Differential Amplifier
ADL5562: 3.3 GHz Ultralow Distortion RF/IF Differential Amplifier
ADA4937-1: Ultralow Distortion Differential ADC Driver (Single)
ADA4938-1: Ultralow Distortion Differential ADC Driver (Single)
All High Speed ADC Drivers (BW >50 MHz)

Ref Clock

AD9510: 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9516: 14-Output Clock Generator with Integrated 2.8 GHz VCO
AD9520: 12 LVPECL/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
AD9522: 12 LVDS/24 CMOS Output Clock Generator with Integrated 2.8 GHz VCO
All Reference Clocks

DDS

AD9910: 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer
AD9959: 4 Channel 500 MSPS DDS with 10-bit DACs
All DDS

PLL

ADF4350: Wideband Synthesizer with Integrated VCO
ADF4158: Direct Modulation/Waveform Generating, 6.1 GHz Fractional-N Frequency Synthesizer
ADF4156: 6 GHz Fractional-N Frequency Synthesizer
All Discrete Integer-N PLLs
All Discrete Fractional-N PLLs
All Integrated Interger-N PLLs and VCOs
All Integrated Fractional-N PLLs and VCOs
All RF Prescalers

Clock Buffers

ADCLK905: Ultrafast SiGe ECL Clock/Data Buffers
ADCLK907: Ultrafast SiGe ECL Clock/Data Buffers
ADCLK925: Ultrafast SiGe ECL Clock/Data Buffers
ADCLK944: 2.5 V/3.3 V, Four LVPECL Outputs, SiGe Clock Fanout Buffer
All Clock Buffers

Clock Buffers

ADCLK905: Ultrafast SiGe ECL Clock/Data Buffers
ADCLK907: Ultrafast SiGe ECL Clock/Data Buffers
ADCLK925: Ultrafast SiGe ECL Clock/Data Buffers
ADCLK944: 2.5 V/3.3 V, Four LVPECL Outputs, SiGe Clock Fanout Buffer
All Clock Buffers
Power Me