Close This Window

Analog to Digital converters

Generic Part Number Description QML Bits Speed (MSPS) Supply DNL (25degC ) Power Dissipation (mW) Interface Package
AD670S 8-bit signal conditioning 703 8 0.1 +/-15V, +/-5V no missing code 225 Parallel DIP
AD9058S 8-bit Dual 50-MSPS 803 8 50 +/-5V +/-0.5 LSB 770 Parallel DIP
AD9283S 8-bit 100-MSPS 703 8 100 +3V +/-1.25 LSB 115 Parallel LCC
AD9054AS 8-bit 200-MSPS 703 8 200 +5V +/-1.5 LSB 700 Parallel LCC
AD571S 10 bit Complete ADC V 10 0.025 +4.5V to +5.5V, -13.5V to -16V +/-3 LSB 275 Parallel Flatpack, DIP
-13.5 to -16
Generic Part Number Description QML Bits Speed (MSPS) Supply DNL (25degC ) Power Dissipation (mW) Interface Package
AD574S 12-Bit-ADC w/Microprocessor Interface R 12 0.029 +/-12V, +/-5V no missing code 725 Byte, Par Flatpack, DIP
AD1671S 12-bit 1.25 MSPS 703 12 1.25 +/-5V +/-1 LSB 750 Parallel Flatpack
AD1672S 12-bit 3-MSPS 703 12 3 +5V +/-1.5 LSB 240 Parallel Flatpack
AD9042S 12-bit 41-MSPS R 12 41 +5V +/-2 LSB 595 Parallel Flatpack, DIP
Generic Part Number Description QML Bits Speed (MSPS) Supply DNL (25degC ) Power Dissipation (mW) Interface Package
AD6645S 14-bit 80-MSPS R 14 80 +3.3V, +5V +/-1.5 LSB 1750 Parallel Flatpack