Close This Window

Digital to Analog converters

Generic Part Number Description QML Single or Dual Supply Supply Input settling time Integral nonlinearity 25C Power dissipation (mW) package
DAC08S 8-bit high speed multiplying DAC R dual +/-4.5 V to +/-18V Parallel 135ns +/-0.19 %FS 48 DIP, Flatpack, LCC
DAC100S 10-Bit current output DAC 703 dual +/-6 V to +/-18V Parallel 375ns +/-0.1  %FS 500 DIP
AD561S 10 bit Current output DAC V dual +5Vcc, -15Vee Parallel 250ns +/-1 LSB 500 DIP
AD9731S 10-bit 170 MSPS DAC 703 single +/-5V Parallel 3.8ns +/-1 LSB 439 DIP, Flatpack
Generic Part Number Description QML Single or Dual Supply Supply Input settling time Integral nonlinearity 25C Power dissipation (mW) package
AD565S 12-Bit, Current Output, Complete High Speed DAC V dual +/-15V Parallel 250ns +/-13/4 LSB 345 DIP, Flatpack
AD667S 12-Bit Microprocessor compatible 703 dual +/-12V, +/-15V byte, Parallel 3us +/-1/2 LSB 555 DIP, Flatpack
Generic Part Number Description QML Single or Dual Supply Supply Input settling time Integral nonlinearity 25C Power dissipation (mW) package
AD768S 16-bit 30 MSPS DAC R dual +/-5V Parallel 25ns +/-9 LSB 600 DIP, Flatpack