myAnalog_id
world leader in high performance signal processing
ANALOG
DEVICES
Print     |     Close this window

Aerospace and Defense - Communications - Clocking and PLL Considerations

Application Notes

  • AN-410: Overcoming Converter Nonlinearities with Dither (pdf)
  • AN-419: A Discrete, Low Phase Noise, 125 MHz Crystal Oscillator for the AD9850 (pdf)
  • AN-501: Aperture Uncertainty and ADC System Performance (pdf)
  • AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter (pdf)
  • AN-769: Generating Multiple Clock Outputs from the AD9540 (pdf)
  • AN-823: Direct Digital Synthesizers in Clocking Applications Time (pdf)
  • AN-983: Introduction to Zero-Delay Clock Timing Techniques (pdf)
  • AN-1051: Reference Design for the AD9552 Oscillator Frequency Upconverter (pdf)
  • AN-1067: The Power Spectral Density of Phase Noise and Jitter: Theory, Data Analysis, and Experimental Results (pdf)